??
Previews - 3D
CAD model selection
281-409
HELP_VARIABLE
Company
WAGO
Description
281-409 - Jumper, insulated
Bill of material
281-409
BESTNR
Item-No.
281-409
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
800 V
STROM
Current intensity
32 A
HOEHE
Height
23.00 mm
BREITE
Width
11.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.163 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40