??
Previews - 3D
CAD model selection
281-316
HELP_VARIABLE
Company
WAGO
Description
281-316 - End and intermediate plate, 2.5 mm thick
Bill of material
281-316
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
29.00 mm
BREITE
Width
3.00 mm
TIEFE
Depth
53.00 mm
FARBE
Color
GEWICHT
Weight
2.800 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33