??
Previews - 3D
CAD model selection
280-944/281-590_HI
HELP_VARIABLE
Company
WAGO
Description
280-944/281-590 - Component terminal block, double-deck, with end plate, with 1.5KE62C TVS diode, 48 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-944/281-590_HI
BESTNR
Item-No.
280-944/281-590
BEZEICHNUNG
Description
Component terminal block, 2.5 mm², 20 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
48 V
STROM
Current intensity
20 A
HOEHE
Height
39.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
64.00 mm
FARBE
Color
gray
GEWICHT
Weight
13.600 g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27