??
Previews - 3D
CAD model selection
280-856
HELP_VARIABLE
Company
WAGO
Description
280-856 - Fuse plug, with soldered miniature fuse, 2 A FF, 5 mm wide
Bill of material
280-856
BESTNR
Item-No.
280-856
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
125 V
STROM
Current intensity
5 A
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.655 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49