??
Previews - 3D
CAD model selection
280-852/281-414
HELP_VARIABLE
Company
WAGO
Description
280-852/281-414 - Fuse plug, with soldered miniature fuse, with indicator lamp, LED (red), DC 30 - 65 V, 500 mA FF, 5 mm wide
Bill of material
280-852/281-414
BESTNR
Item-No.
280-852/281-414
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
125 V
STROM
Current intensity
5 A
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.655 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49