??
Previews - 3D
CAD model selection
280-803/281-420
HELP_VARIABLE
Company
WAGO
Description
280-803/281-420 - Diode module with recovery diode 1N4007 red LED 5 mm wide
Bill of material
280-803/281-420
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
0.5 A
BREITE
Width
10.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-18-27-02