??
Previews - 3D
CAD model selection
280-801
HELP_VARIABLE
Company
WAGO
Description
280-801 - Empty component plug housing
Bill of material
280-801
BESTNR
Item-No.
280-801
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
P
No. of poles
2
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.300 g
ECLASS71
eCl@ss 7.1
27-18-27-02