??
Previews - 3D
CAD model selection
280-801/281-411
HELP_VARIABLE
Company
WAGO
Description
280-801/281-411 - Component plug, for carrier terminal blocks, 2-pole, with diode 1N4007, 5 mm wide
Bill of material
280-801/281-411
BESTNR
Item-No.
280-801/281-411
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
1 A
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.600 g
ECLASS71
eCl@ss 7.1
27-14-11-49