??
Previews - 3D
CAD model selection
280-637
HELP_VARIABLE
Company
WAGO
Description
280-637 - 3-conductor ground terminal block, 2.5 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
280-637
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
36.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
50.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
BEMERKUNGEN
Comment
GEWICHT
Weight
11.130 g
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41