??
Previews - 3D
CAD model selection
280-628
HELP_VARIABLE
Company
WAGO
Description
280-628 - Terminal block for pluggable modules, 4-pole, with 4-conductor terminal blocks, with orange separator, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-628
BESTNR
Item-No.
280-628
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
28.00 mm
BREITE
Width
22.00 mm
TIEFE
Depth
73.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
35.202 g
ECLASS71
eCl@ss 7.1
27-14-11-20