??
Previews - 3D
CAD model selection
280-521
HELP_VARIABLE
Company
WAGO
Description
280-521 - Double-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-521
BESTNR
Item-No.
280-521
BEZEICHNUNG
Description
Double-deck terminal block, 2.5 mm², 10 A, gray/gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
64.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
81.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
gray/gray
GEWICHT
Weight
10.700 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20