??
Previews - 3D
CAD model selection
280-517
HELP_VARIABLE
Company
WAGO
Description
280-517 - Double-deck terminal block, 4-conductor ground terminal block, 2.5 mm², internal commoning, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
280-517
BESTNR
Item-No.
280-517
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
58.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
64.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
GEWICHT
Weight
14.320 g
ECLASS71
eCl@ss 7.1
27-14-11-41