??
Previews - 3D
CAD model selection
280-515_HI
HELP_VARIABLE
Company
WAGO
Description
280-515 - Actuator supply terminal block, Power supply from control panel side, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-515_HI
BESTNR
Item-No.
280-515
BEZEICHNUNG
Description
Actuator supply terminal block, 2.5 mm², 20 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
20 A
HOEHE
Height
90.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
63.50 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
12.700 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28