??
Previews - 3D
CAD model selection
280-418
HELP_VARIABLE
Company
WAGO
Description
280-418 - Test plug module, modular, suitable for all WAGO 280 and 780 Series rail-mounted terminal blocks with jumper slots in the current bar
Bill of material
280-418
BESTNR
Item-No.
280-418
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
STROM
Current intensity
6 A
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.800 g
ECLASS71
eCl@ss 7.1
27-14-11-48