??
Previews - 3D
CAD model selection
280-409
HELP_VARIABLE
Company
WAGO
Description
280-409 - Jumper, insulated
Bill of material
280-409
BESTNR
Item-No.
280-409
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
24 A
BREITE
Width
10.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.800 g
ECLASS71
eCl@ss 7.1
27-14-11-40