??
Previews - 3D
CAD model selection
280-402
HELP_VARIABLE
Company
WAGO
Description
280-402 - Jumper, insulated
Bill of material
280-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
24 A
BREITE
Width
5.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40