??
Previews - 3D
CAD model selection
279-915/281-410
HELP_VARIABLE
Company
WAGO
Description
279-915/281-410 - Component terminal block, 2-conductor, with diode 1N4007, anode, left side, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², CAGE CLAMP®
Bill of material
279-915/281-410
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
STROM
Current intensity
0.5 A
HOEHE
Height
27.00 mm
BREITE
Width
4.00 mm
TIEFE
Depth
52.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27