??
Previews - 3D
CAD model selection
279-674/281-434
HELP_VARIABLE
Company
WAGO
Description
279-674/281-434 - Component terminal block, 3-conductor, LED (red), 24 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², CAGE CLAMP®
Bill of material
279-674/281-434
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
27.00 mm
BREITE
Width
4.00 mm
TIEFE
Depth
62.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
BEMERKUNGEN
Comment
GEWICHT
Weight
5.575 g
ECLASS71
eCl@ss 7.1
27-14-11-27