??
Previews - 3D
CAD model selection
279-620/281-408
HELP_VARIABLE
Company
WAGO
Description
279-620/281-408 - Component terminal block, 4-conductor, for lamp test circuits up to 60 V, with 2 diodes 1N4007, Right-side anode, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², CAGE CLAMP®
Bill of material
279-620/281-408
BESTNR
Item-No.
279-620/281-408
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
STROM
Current intensity
0.5 A
HOEHE
Height
27.00 mm
BREITE
Width
4.00 mm
TIEFE
Depth
68.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
6.100 g
ECLASS71
eCl@ss 7.1
27-14-11-27