??
Previews - 3D
CAD model selection
279-501
HELP_VARIABLE
Company
WAGO
Description
279-501 - Double-deck terminal block, Through/through terminal block, L/L, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm²
Bill of material
279-501
BESTNR
Item-No.
279-501
AAU733
Description
Double-deck terminal block, 1.5 mm², 18 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
NENNQUER
Nominal cross section
1.50 mm²
EINDRAEHTIG
Solid conductor
0.08 - 1.5 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.08 - 1.5 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
8 - 9 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
BAC137
Width of spacing
4.00 mm
BAC476
Height at lowest possible mounting height
39.20 mm
BAA018
Length
85.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
7.628 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
AAB500
Rated current
18.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4050821109310
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
CN
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
279-501
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, Through/through terminal block, L/L, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.50 mm²
BAC740
min. line cross section, rigid
0.08 mm²
BAC677
max. line cross section, rigid
1.50 mm²
BAC739
min. line cross section, flexible
0.08 mm²
BAC676
max. line cross section, flexible
1.50 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/279-501
AAS575
Power loss per pole, current-dependent (Pvip)
0.593 W
AAS574
Rated current (In) for the power loss specification
18.000 A
FEINMINAWG
min. fine stranded AWG
28
FEINMAXAWG
max. fine stranded AWG
16
ABISOMIN
min. Strip length
8.00 mm
ABISOMAX
max. Strip length
9.00 mm
SYMBOL
Symbol name terminal block
E00225, E00225