??
Previews - 3D
CAD model selection
2789-9080
HELP_VARIABLE
Company
WAGO
Description
2789-9080 - Communication module IO-Link
Bill of material
2789-9080
BESTNR
Item-No.
2789-9080
BEZEICHNUNG
Description
Communication module IO-Link
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
22.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
95.00 mm
FARBE
Color
light gray
GEWICHT
Weight
35.000 g
ECLASS71
eCl@ss 7.1
27-23-02-90
ECLASS81
eCl@ss 8.1
27-23-02-90