??
Previews - 3D
CAD model selection
2789-1128
HELP_VARIABLE
Company
WAGO
Description
2789-1128 - Mounting carrier, 1.5 mm thick, carbon steel, for DIN-35 rail mounting, 28 mm
Bill of material
2789-1128
BESTNR
Item-No.
2789-1128
BEZEICHNUNG
Description
Mounting carrier
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
101.00 mm
BREITE
Width
28.00 mm
TIEFE
Depth
1.50 mm
GEWICHT
Weight
46.000 g
ECLASS71
eCl@ss 7.1
27-37-12-26
ECLASS81
eCl@ss 8.1
27-37-12-26