??
Previews - 3D
CAD model selection
2787-2357
HELP_VARIABLE
Company
WAGO
Description
2787-2357 - Power supply, Pro 2, 3-phase, 48 VDC output voltage, 10 A output current, TopBoost + PowerBoost, communication capability
Bill of material
2787-2357
BESTNR
Item-No.
2787-2357
BEZEICHNUNG
Description
Power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
130.00 mm
BREITE
Width
70.00 mm
TIEFE
Depth
130.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1400.000 g
ECLASS71
eCl@ss 7.1
27-23-02-09
ECLASS81
eCl@ss 8.1
27-23-02-09