??
Previews - 3D
CAD model selection
2773-403
HELP_VARIABLE
Company
WAGO
Description
2773-403 - COMPACT splicing connector, for solid and stranded conductors, max. 4 mm², 3-conductor, transparent housing, orange cover, Surrounding air temperature: max 85°C (T85)
Bill of material
2773-403
BESTNR
Item-No.
2773-403
LIEFERLAND
Delivery Country
Norway, Sweden, United Kingdom, United States of Amerika, Canada, Japan, Taiwan
BEZEICHNUNG
Description
COMPACT splicing connector, 3-pole
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 4 (e) mm²
QUERSCHNITT2
Cross section
20 - 12 (e) AWG
ABISOLIERLAENGE
Strip length
13 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
P
No. of poles
3
HOEHE
Height
6.30 mm
BREITE
Width
16.40 mm
TIEFE
Depth
18.60 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
transparent
GEWICHT
Weight
1.600 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04