??
Previews - 3D
CAD model selection
2734-209/037-000
HELP_VARIABLE
Company
WAGO
Description
2734-202/037-000 to 2734-220/037-000 - Female plug with locking lever with built-in push buttons pin spacing 3.81 mm / 0.15 in 100% protected against mismating
Bill of material
2734-209/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
13.50 mm
BREITE
Width
mm
TIEFE
Depth
20.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing)
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09