??
Previews - 3D
CAD model selection
2734-1106/327-000/334-000
HELP_VARIABLE
Company
WAGO
Description
2734-1102/327-000/332-000 to 2734-1116/327-000/336-000 - 1-conductor female connector, lever, Push-in CAGE CLAMP®, 1.5 mm², Pin spacing 3.5 mm, 100% protected against mismating
Bill of material
2734-1106/327-000/334-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.14 - 1.5 mm²
QUERSCHNITT2
Cross section
26 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
10.00 mm
BREITE
Width
mm
TIEFE
Depth
24.60 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin spacing) + 2.4 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09