??
Previews - 3D
CAD model selection
272-492_HI
HELP_VARIABLE
Company
WAGO
Description
272-492 - Strain relief support, white
Bill of material
272-492_HI
BESTNR
Item-No.
272-492
BEZEICHNUNG
Description
Strain relief support, for 272 Series, for multicore cables, 3-pole, with clamp
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
15.00 mm
BREITE
Width
32.90 mm
TIEFE
Depth
77.50 mm
FARBE
Color
white
GEWICHT
Weight
6.100 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92