??
Previews - 3D
CAD model selection
272-455/272-485
HELP_VARIABLE
Company
WAGO
Description
272-455/272-485 - MALE CONNECTOR WITH STANDARD MARKING 3 POLE
Bill of material
272-455/272-485
BESTNR
Item-No.
272-455/272-485
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
200 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
5
HOEHE
Height
23.30 mm
BREITE
Width
48.50 mm
TIEFE
Depth
15.30 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
weiß
GEWICHT
Weight
18.000 g
ECLASS71
eCl@ss 7.1
27-44-03-14