??
Previews - 3D
CAD model selection
272-413/272-489
HELP_VARIABLE
Company
WAGO
Description
272-413/272-489 - Power supply connector 3-pole 0,75 mm² white/gray
Bill of material
272-413/272-489
BESTNR
Item-No.
272-413/272-489
BEZEICHNUNG
Description
Power supply connector 3-pole 0,75 mm² white/gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 0.75 mm²
QUERSCHNITT2
Cross section
20 - 18 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
200 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
HOEHE
Height
34.35 mm
BREITE
Width
33.00 mm
TIEFE
Depth
15.30 mm
FARBE
Color
white/gray
GEWICHT
Weight
13.670 g
ECLASS71
eCl@ss 7.1
27-44-03-14
ECLASS81
eCl@ss 8.1
27-44-03-14