??
Previews - 3D
CAD model selection
272-402/272-488
HELP_VARIABLE
Company
WAGO
Description
272-402/272-488 - Female connector 2-pole with coding mask
Bill of material
272-402/272-488
BESTNR
Item-No.
272-402/272-488
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
200 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
31.50 mm
BREITE
Width
23.00 mm
TIEFE
Depth
19.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
weiß/grau
GEWICHT
Weight
8.570 g
ECLASS71
eCl@ss 7.1
27-44-03-14