??
Previews - 3D
CAD model selection
272-302
HELP_VARIABLE
Company
WAGO
Description
272-302 - Power supply connector, push-button on both sides, without snap-in mounting feet, without ground contact, 2-pole
Bill of material
272-302
BESTNR
Item-No.
272-302
BEZEICHNUNG
Description
Power supply connector, 1.5 mm², 18 A, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
18 A
RM
Pin Spacing
0.00 mm
P
No. of poles
2
HOEHE
Height
19.00 mm
BREITE
Width
18.50 mm
TIEFE
Depth
24.50 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
white
GEWICHT
Weight
6.200 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04