??
Previews - 3D
CAD model selection
272-133
HELP_VARIABLE
Company
WAGO
Description
272-133 - Power supply connector, without push-buttons, with snap-in mounting feet, without ground contact, 3-pole
Bill of material
272-133
BESTNR
Item-No.
272-133
BEZEICHNUNG
Description
Power supply connector, 1.5 mm², 18 A, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.5 - 1.5 (e) mm²
QUERSCHNITT2
Cross section
2 x 20 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
380 V
BEMESSSTOSSSPG
Rated impulse voltage
0 kV
VERSCHMUTZGRAD
Pollution degree
0
STROM
Current intensity
18 A
RM
Pin Spacing
0.00 mm
P
No. of poles
3
HOEHE
Height
19.50 mm
BREITE
Width
28.50 mm
TIEFE
Depth
24.50 mm
FARBE
Color
white
GEWICHT
Weight
9.600 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04