??
Previews - 3D
CAD model selection
2706-207/000-004
HELP_VARIABLE
Company
WAGO
Description
2706-202 to 2706-212 - Terminal strips with operating levers 2 solder pins/pole pin spacing 10 mm / 0.394 in without jumper slot
Bill of material
2706-207/000-004
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
10.00 mm
P
No. of poles
HOEHE
Height
25.50 mm
BREITE
Width
mm
TIEFE
Depth
26.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) - 2.5 mm
BOHRLOCHDURCHM
Dimensions
1.8 + 0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01