??
Previews - 3D
CAD model selection
2706-157/000-006
HELP_VARIABLE
Company
WAGO
Description
2706-152 to 2706-162 - Terminal strip with operating levers and jumper slot pin spacing 7.5 mm / 0.295 in
Bill of material
2706-157/000-006
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
25.50 mm
BREITE
Width
mm
TIEFE
Depth
30.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin spacing
BOHRLOCHDURCHM
Dimensions
1.8 + 0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01