??
Previews - 3D
CAD model selection
270-564/281-483
HELP_VARIABLE
Company
WAGO
Description
270-564/281-483 - 3-conductor sensor supply terminal block, LED (green), 2.5 mm², CAGE CLAMP®
Bill of material
270-564/281-483
BESTNR
Item-No.
270-564/281-483
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
HOEHE
Height
39.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
68.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
orange
GEWICHT
Weight
9.680 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28