??
Previews - 3D
CAD model selection
270-417
HELP_VARIABLE
Company
WAGO
Description
270-417 - Jumper, unplated, 17-way, Nominal current 18 A
Bill of material
270-417
BESTNR
Item-No.
270-417
BEZEICHNUNG
Description
Jumper, 17-way, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
18 A
P
No. of poles
17
HOEHE
Height
12.00 mm
BREITE
Width
84.00 mm
TIEFE
Depth
0.80 mm
FARBE
Color
silver-colored
GEWICHT
Weight
3.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40