??
Previews - 3D
CAD model selection
2687-2146
HELP_VARIABLE
Company
WAGO
Description
2687-2146 - Power supply, Eco 2, 1-phase, 24 VDC output voltage, 10 A output current, DC OK contact
Bill of material
2687-2146
BESTNR
Item-No.
2687-2146
BEZEICHNUNG
Description
Power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
HOEHE
Height
130.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
130.00 mm
FARBE
Color
light gray
GEWICHT
Weight
800.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01