??
Previews - 3D
CAD model selection
267-521
HELP_VARIABLE
Company
WAGO
Description
267-521 - Male connector, without ground contact, 7-pole
Bill of material
267-521
BESTNR
Item-No.
267-521
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 2.5 mm²
QUERSCHNITT2
Cross section
16 - 14 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
P
No. of poles
7
HOEHE
Height
18.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
39.00 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
N, Erde, 1, 2, 3, +, –
GEWICHT
Weight
19.600 g
ECLASS71
eCl@ss 7.1
27-44-03-14