??
Previews - 3D
CAD model selection
267-507
HELP_VARIABLE
Company
WAGO
Description
267-507 - FEMALE CONNECTOR 4 POLE
Bill of material
267-507
BESTNR
Item-No.
267-507
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 2.5 mm²
QUERSCHNITT2
Cross section
16 - 14 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
18.00 mm
BREITE
Width
34.00 mm
TIEFE
Depth
36.60 mm
FARBE
Color
gelb
BEMERKUNGEN
Comment
A B C D
GEWICHT
Weight
10.560 g
ECLASS71
eCl@ss 7.1
27-44-03-14