??
Previews - 3D
CAD model selection
267-502
HELP_VARIABLE
Company
WAGO
Description
267-502 - FEMALE CONNECTOR 5 POLE
Bill of material
267-502
BESTNR
Item-No.
267-502
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 2.5 mm²
QUERSCHNITT2
Cross section
16 - 14 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
P
No. of poles
5
HOEHE
Height
18.00 mm
BREITE
Width
34.00 mm
TIEFE
Depth
36.60 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
N Erde 1 2 3