??
Previews - 3D
CAD model selection
267-234
HELP_VARIABLE
Company
WAGO
Description
267-234 - Snap-on type Female connector 4-pole
Bill of material
267-234
BESTNR
Item-No.
267-234
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
16 - 14 AWG
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
33.30 mm
BREITE
Width
13.30 mm
TIEFE
Depth
34.00 mm
FARBE
Color
weiß
GEWICHT
Weight
8.320 g
ECLASS71
eCl@ss 7.1
27-44-03-14