??
Previews - 3D
CAD model selection
267-141
HELP_VARIABLE
Company
WAGO
Description
267-141 - Conductor support with snap-in foot 5 pole
Bill of material
267-141
BESTNR
Item-No.
267-141
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
5 x 1.5 - 2.5 mm²
QUERSCHNITT2
Cross section
5 x 16 - 14 AWG
ABISOLIERLAENGE
Strip length
16 - 18 mm
SPANNUNG
Measured voltage
500 V
STROM
Current intensity
6 A
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
P
No. of poles
5
HOEHE
Height
11.80 mm
BREITE
Width
30.00 mm
TIEFE
Depth
32.00 mm
FARBE
Color
weiß
GEWICHT
Weight
4.400 g
ECLASS71
eCl@ss 7.1
27-44-03-14