??
Previews - 3D
CAD model selection
267-124
HELP_VARIABLE
Company
WAGO
Description
267-124 - Female connector with snap-in mounting foot and direct contact of the earth conductor 4 pole with moulded pole marking switchable
Bill of material
267-124
BESTNR
Item-No.
267-124
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1 mm²
QUERSCHNITT2
Cross section
22 - 18 AWG
ABISOLIERLAENGE
Strip length
8 - 8 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
P
No. of poles
4
HOEHE
Height
34.00 mm
BREITE
Width
32.00 mm
TIEFE
Depth
32.00 mm
FARBE
Color
weiß
GEWICHT
Weight
7.680 g
ECLASS71
eCl@ss 7.1
27-44-03-14