??
Previews - 3D
CAD model selection
264-402
HELP_VARIABLE
Company
WAGO
Description
264-402 - Jumper, for conductor entry, 2-way, insulated
Bill of material
264-402
BESTNR
Item-No.
264-402
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
16 A
BREITE
Width
10.00 mm
TIEFE
Depth
3.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.530 g
ECLASS71
eCl@ss 7.1
27-14-11-40