??
Previews - 3D
CAD model selection
264-361
HELP_VARIABLE
Company
WAGO
Description
264-361 - End plate, with fixing flange, 4 mm thick
Bill of material
264-361
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
24.50 mm
BREITE
Width
4.00 mm
TIEFE
Depth
32.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33