??
Previews - 3D
CAD model selection
264-351
HELP_VARIABLE
Company
WAGO
Description
264-351 to 264-356 - 4-conductor center terminal block, without push-buttons, 1-pole, 2.5 mm², CAGE CLAMP®
Bill of material
264-351
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
HOEHE
Height
22.10 mm
BREITE
Width
10.00 mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-06