??
Previews - 3D
CAD model selection
264-180
HELP_VARIABLE
Company
WAGO
Description
264-180 - 2-conductor terminal block, without push-buttons, suitable for Ex e II applications, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
264-180
BESTNR
Item-No.
264-180
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
690 V
STROM
Current intensity
23 A
HOEHE
Height
22.10 mm
BREITE
Width
6.00 mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
GEWICHT
Weight
3.842 g
ECLASS71
eCl@ss 7.1
27-14-11-06