??
Previews - 3D
CAD model selection
2626-3103
HELP_VARIABLE
Company
WAGO
Description
2626-3102 to 2626-3104 - PCB terminal block conductor entry perpendicular to PCB 2 solder pins/pole 7.5 mm (0.295 inch) pin spacing
Bill of material
2626-3103
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 10 mm²
QUERSCHNITT2
Cross section
24 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
48 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
24.20 mm
BREITE
Width
mm
TIEFE
Depth
18.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 9.3 mm
BOHRLOCHDURCHM
Dimensions
2 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01