??
Previews - 3D
CAD model selection
2626-1101
HELP_VARIABLE
Company
WAGO
Description
2626-1101 - PCB terminal block conductor entry parallel to PCB 2 solder pins/pole 7.5 mm (0.295 inch) pin spacing
Bill of material
2626-1101
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
19.60 mm
BREITE
Width
9.30 mm
TIEFE
Depth
24.15 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
4.634 g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 9.3 mm
BOHRLOCHDURCHM
Dimensions
2 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01