??
Previews - 3D
CAD model selection
2624-3101
HELP_VARIABLE
Company
WAGO
Description
2624-3101 - PCB terminal block conductor entry perpendicular to PCB 2 solder pins/pole 5 mm (0.197 inch) pin spacing
Bill of material
2624-3101
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
RM
Pin Spacing
5.00 mm
P
No. of poles
1
HOEHE
Height
16.30 mm
BREITE
Width
11.50 mm
TIEFE
Depth
15.40 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 6.5 mm
BOHRLOCHDURCHM
Dimensions
1.5 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01